3516B (50 HZ) India Market Only | 2000 kVA Diesel Generator

Diesel Generator Sets 3516B (50 Hz) India Market Only

Request A Price Find Dealer

Key Specs

Maximum Rating
2250 kVA
2250 kVA
Minimum Rating
2000 kVA
2000 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

2250 KVA DIESEL GENERATOR SET

Producing reliable power from 2000 to 2250 kVA at 50 Hz, our 3516B diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Generator sets offer both low fuel consumption and low emission systems.

Benefits

Optimised for 8% Lower Fuel Consumption

Demonstrated savings in operating costs

Designed Specifically for India Region

Remote Connectivity Monitoring

*optional extra

Product Specifications for 3516B (50 Hz) India Market Only

Maximum Rating 2250 kVA 2250 kVA
Minimum Rating 2000 kVA 2000 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage Voltage - Low (415 Volts), Medium and High Voltage Voltage - Low (415 Volts), Medium and High Voltage
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model 3516B TA, V-16, 4-Stroke Water-Cooled Diesel 3516B TA, V-16, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Displacement 4210.6 in 69 l
Compression Ratio 14.0:1 14.0:1
Aspiration TA TA
Fuel System Electronic unit injection Electronic unit injection
Governor Type Adem™3 Adem™3

3516B (50 Hz) India Market Only Standard Equipment

Cooling

  • Radiator or heat exchanger

Control Panel

  • EMCP 4.2

See how 3516B (50 Hz) India Market Only compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3516B Diesel Generator Sets

3516B Diesel Generator Sets

3516B Diesel Generator Sets

3516B Diesel Generator Sets

3516B Diesel Generator Sets
3516B Diesel Generator Sets
3516B Diesel Generator Sets
3516B Diesel Generator Sets

360 View

Check out current offers for the 3516B (50 Hz) India Market Only

View More Offers