DG70 (Single phase and 3 phase)

Gas Generator Sets DG70 (Single phase and 3 phase)

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Natural Gas Rating
70 ekW
70 ekW
Gas Standby Rating
Standby, Demand Response and Prime
Standby, Demand Response and Prime

Overview

100 ekW Generator Set

The Cat® spark-ignited generator sets for stationary emergency applications provide a much cleaner and sustainable solutions for your power needs. The ability to run on various types of gaseous fuels and adapting automatic fuel change-over, make these products capable to power a wide range of applications.

Product Specifications for DG70 (Single phase and 3 phase)

Frequency 60 Hz 60 Hz
Natural Gas Rating 70 ekW 70 ekW
Gas Standby Rating Standby, Demand Response and Prime Standby, Demand Response and Prime
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency and Non-Emergency Application U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
Speed 1800 rpm 1800 rpm
Voltage 208-600 208-600
Engine Model 3.6L Inline 4 3.6L Inline 4
Bore 4.15 in 101.6 mm
Stroke 4.05 in 95.3 mm
Displacement 219.6 in³ 6.2 l
Compression Ratio 9.7:1 9.7:1
Aspiration TCAC TCAC
Fuel System Electronic Electronic
Length 93 in 2438 mm
Width 47 in 1295 mm
Height 55 in 1448 mm
Dry Weight - Genset 2416 lb 1364 kg

DG70 (Single phase and 3 phase) Standard Equipment

Control Panel

  • GCCP1.2
  • Remote monitoring software

DG70 (Single phase and 3 phase) Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DG70 (Single phase and 3 phase) compares against frequently compared products.

Media Gallery

DG70 Front Right View

DG70 Front Left View

DG70 Rear Right View

DG70 Rear Left View

DG70 Enclosure Rear Left View

DG70 Enclosure Rear Right View

DG70 Enclosure

DG70 Enclosure

DG70 Front Right View
DG70 Front Left View
DG70 Rear Right View
DG70 Rear Left View
DG70 Enclosure Rear Left View
DG70 Enclosure Rear Right View
DG70 Enclosure
DG70 Enclosure

Take the interactive virtual product tour to explore the great features and benefits of the DG70 (Single phase and 3 phase)

Start DG70 (Single phase and 3 phase) Tour
close