C15 (60 HZ) | 320-500 kW Diesel Generator

Diesel Generator Sets C15 (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
500 ekW
500 ekW
Minimum Rating
400 ekW
400 ekW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

400 - 500 kVA Diesel Generator Set

The C15 diesel generator sets certified Low Fuel Consumption, have been developed for standby and prime applications producing reliable power from 400 to 500 ekW at 60 Hz, meeting ISO 8528-5 transient response requirements.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Optimised for 5% Lower Fuel Consumption

Longer run times between fuel fills; reduced operating costs

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Product Specifications for C15 (60 Hz)

Maximum Rating 500 ekW 500 ekW
Minimum Rating 400 ekW 400 ekW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 208 to 600 Volts 208 to 600 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C15 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.4 in 137.2 mm
Stroke 6.75 in 171.4 mm
Displacement 927.56 in³ 15.2 l
Compression Ratio 16.1:1 16.1:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI MEUI
Governor Type Adem™A4 Adem™A4
Length - Maximum 168.2 in 4273 mm
Width - Maximum 81 in 2058 mm
Height - Maximum 82.4 in 2092 mm

C15 (60 Hz) Standard Equipment

Air System

  • Turbocharger
  • Air cleaner - Non canister disposable paper filter
  • Aftercooler core

Air Inlet

  • Air cleaner

Control Panel

  • GCCP 1.3
  • GCCP Genset Controller

Cooling

  • Package mounted radiator

Cooling System

  • Coolant drain line with valve
  • Fan drive, battery charging alternator drive
  • Caterpillar extended life coolant
  • Radiator and cooling fan with guard

Exhaust

  • Base, formed steel with single wall integral 8-hour fuel tank
  • Standard open set fuel tank/base supplied
  • Exhaust flange outlet

Fuel

  • Primary fuel filter with integral water separator
  • Secondary fuel filters
  • Fuel priming pump

Fuel System

  • Engine fuel transfer pump
  • Flexible fuel lines
  • Fuel cooler
  • Fuel priming pump
  • Primary fuel filter w/integral water separator and secondary filter

Generator

  • IP23 Protection
  • Load adjustment module provides engine relief upon load impact and improves load acceptance and recovery time
  • Matched to the performance and output characteristics of Cat engines

Power Termination

  • Busbar

Mounting

  • Rubber vibration isolators

Generator and Attachments

  • Segregated low voltage (AC/DC) wiring panel
  • Optional LC Frame generator - IP23 Protection
  • Power center, IP22
  • Mandatory option circuit breaker, IEC, 3 pole, mounted in power centre
  • Integrated voltage regulator (IVR)
  • A Frame generator - IP21 Protection

Governing System

  • Cat electronic governor (ADEM A4).

Lube System

  • Oil drain valves
  • Oil cooler

Mounting System

  • Captive linear vibration isolators between base and engine-generator includes lifting provisions and termination points for coolant and lube oil drain lines

Starting/Charging

  • 24 Volt battery with rack and cables
  • 24 volt starting motor
  • Batteries

General

  • Engine and alternator pre paint, Caterpillar yellow
  • Paint - Caterpillar yellow except rails and radiators gloss black

C15 (60 Hz) Optional Equipment

Air Inlet System

  • Single element air cleaner
  • Dual element air cleaner

Exhaust

  • Industrial, residential, critical mufflers

Certifications

  • Global certification for CIS
  • EU Certificate of Conformance (CE)

Generator

  • Anti-condensation heater
  • Excitation: [ ] Permanent magnet excitation (PMG) Excited (PM) [ ] Internally Excited (IE)
  • Oversize and premium generators

Circuit breakers

  • 4 Pole (IEC-100% rated) Circuit breakers - Package mounted
  • Power terminal strip
  • 4 Pole (IEC-100% rated) Circuit breakers - Motorised
  • Shunt trip for IEC circuit breaker
  • Padlockable circuit breaker device
  • Auxiliary contacts, circuit breaker
  • 3 Pole (IEC-100% rated) Circuit breakers - Motorised
  • 3 Pole (IEC-100% rated) Circuit breakers - Package mounted

Power Termination

  • Circuit breakers, IEC compliant
  • Circuit breakers, UL listed

Control Panels

  • Remote annunciator module
  • Local alarm horn
  • Local annunciator
  • Oil temperature displays
  • GCCP 1.4
  • Volt free contacts
  • Protective devices: Earth fault relay ; Earth leakage Ground fault relay ; Overload shutdown via breaker ; Low fuel level alarm ; Low fuel level shutdown ; High fuel level alarm ; Fuel level sensor

Starting/Charging

  • Charging alternator
  • Battery chargers
  • Oversize batteries
  • Heavy duty starting system
  • Jacket water heater

Cooling System

  • Low coolant temperature alarm
  • Stone guards
  • Radiator duct flange

Enclosures

  • Sound attenuated enclosures
  • High ambient sound attenuated enclosures

Exhaust System

  • Engine mounted muffler
  • 6 and 8 inch elbow kit
  • Manifold and turbocharger guards
  • End in/end out mufflers - 10, 25 and 35 dBA attenuation
  • 6 and 8 inch flange GP
  • Flexible exhaust fittings

Fuel System

  • Fuel transfer system controls
  • Manual fuel transfer pump
  • Dual wall fuel tank base

General

  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Sound attenuated, weather protective or high ambient weather protective enclosure
  • EU Certificate of Conformance (CE)
  • Single or dual wall integral fuel tanks
  • CSA Certification
  • EEC Declaration of Conformity
  • Narrow, wide or skid base
  • Integral & sub-base UL listed dual wall fuel tanks
  • Automatic transfer switches (ATS)
  • UL 2200 package
  • The following options are based on regional and product configuration:
  • Single or dual wall sub-base fuel tanks

Generator and Attachments

  • Oversize LC frame generator
  • Oversize A Frame generator
  • CIP A Frame generator
  • LC frame generator
  • LC frame CIP generator
  • Ingress protection
  • Permanent magnet excitation (PMG) generator
  • Space heaters

Lube System

  • Manual sump pump

Mounting System

  • Narrow skid base - replaces standard fuel tank base

Special Test / Reports

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8 power factor

Starting / Charging System

  • 5 Amp single Battery charger
  • Battery disconnect switch
  • Jacket water heater

See how C15 (60 Hz) compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

C15 Rear Right

C15 Rear Left

C15 Front Right

C15 Front Left

Enclosure

Enclosure

C15 Rear Right
C15 Rear Left
C15 Front Right
C15 Front Left
Enclosure
Enclosure

360 View
360 View

Check out current offers for the C15 (60 Hz)

View More Offers