DE1500 GC (50 Hz) 1500 kVA Diesel Generator

Diesel Generator Sets DE1500 GC

Request A Price Find Dealer

Key Specs

Minimum Rating
1500 kVA
1500 kVA
Maximum Rating
1500 kVA
1500 kVA
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

1500 kVA Diesel Generator Set

Producing reliable power at 1500 kVA, 50 Hz, our DE1500 GC diesel generator set is made to meet your standby application requirements. The design comply with ISO 8528-5 transient response load requirements.

Benefits

Full Power up to 50°C Ambient

Provides full power even on hottest days of the year

Conforms to ISO8528-5 G3 Load Acceptance

Maintains voltage and frequency during transient events

Product Specifications for DE1500 GC

Minimum Rating 1500 kVA 1500 kVA
Maximum Rating 1500 kVA 1500 kVA
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 400 - 415 Volts 400 - 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C32 TA, V-12, 4-Stroke Water-Cooled Diesel C32 TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1958.86 in³ 32.1 l
Compression Ratio 14.0:1 14.0:1
Aspiration TA TA
Fuel System EUI EUI
Governor Type Adem™A4 Adem™A4
Length - Minimum 164.3 in 4175 mm
Length - Maximum 164.3 in 4175 mm
Width - Minimum 82.3 in 2090.5 mm
Width - Maximum 82.3 in 2090.5 mm
Height - Minimum 89.3 in 2268 mm
Height - Maximum 89.3 in 2268 mm
Dry Weight - Genset (minimum) 16393 lb 7436 kg
Dry Weight - Genset (maximum) 16393 lb 7436 kg

DE1500 GC Standard Equipment

Control Panel

  • GCCP1.3

Cooling System

  • Radiator

DE1500 GC Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DE1500 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE1500 GC

DE1500 GC

DE1500 GC

DE1500 GC

DE1500 GC
DE1500 GC
DE1500 GC
DE1500 GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE1500 GC

Start DE1500 GC Tour
close

Check out current offers for the DE1500 GC

View More Offers