C1.1 (60 HZ) | 8-8.8 kW Diesel Generator

Diesel Generator Sets C1.1 (60 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
8.8 ekW
8.8 ekW
Minimum Rating
8 ekW
8 ekW
Emissions/Fuel Strategy
R96/EUIIIa Equivalent
R96/EUIIIa Equivalent

Overview

8.0 - 8.8 ekW Diesel Generator Set

Producing reliable power from 8.0 to 8.8 ekW at 60 Hz, our C1.1 diesel generator sets designed to ISO 8528-5 transient response requirements. All C1.1 generator sets are R96/EUIIIa equivalent emissions compliant.

Benefits

Over 1000 Hour Continuous Run Time

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and performing as expected

Tested for Harsh Environments

Product Specifications for C1.1 (60 Hz)

Maximum Rating 8.8 ekW 8.8 ekW
Minimum Rating 8 ekW 8 ekW
Emissions/Fuel Strategy R96/EUIIIa Equivalent R96/EUIIIa Equivalent
Voltage 110 to 480 Volts 110 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C1.1, In-line 4, 4-cycle diesel C1.1, In-line 4, 4-cycle diesel
Bore 3 in 77 mm
Stroke 3.2 in 81 mm
Displacement 69 in³ 1.1 l
Compression Ratio 23.0:1 23.0:1
Aspiration Naturally Aspirated Naturally Aspirated
Fuel System Indirect Injection Indirect Injection
Governor Type Mechanical Mechanical
Length - Maximum 55.1 in 1400 mm
Width - Maximum 24.4 in 620 mm
Height - Maximum 39.2 in 996 mm

C1.1 (60 Hz) Standard Equipment

Air Inlet System

  • Air cleaner; light duty with disposable element

Control Panel

  • GCCP 1.3

Cooling System

  • Coolant drain line with valve
  • Caterpillar extended life coolant
  • Radiator and cooling fan with guards
  • Fan drive, battery charging alternator drive

Exhaust System

  • Stub pipe, gaskets, raincap & SAE exhaust flange for customer use - shipped loose

Fuel System

  • Base, formed steel with single wall integral 8-hour fuel tank
  • Standard open set fuel tank/base supplied

Generators and Generator Attachments

  • 12 Leads
  • IP23 Protection
  • Segregated low voltage (AC/DC) wiring panel
  • Circuit breaker, IEC, 3 pole, mounted in tower panel
  • Voltage regulator (single phase sensing)
  • Tower panel, IP22, bottom cable entry

Governing System

  • Mechanical governing system

Lube System

  • Lubricating oil
  • Oil drain line with valve

Mounting System

  • Includes lifting provisions and termination points for coolant
  • Captive linear vibration isolators between base and engine-generator

Starting / Charging System

  • 12 Volt battery with rack and cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C1.1 (60 Hz) Optional Equipment

Alternator Options

  • Coastal insulation protection

Certificates

  • European upgrade to STD set for CE certificate
  • Global certification for CIS

Circuit breakers

  • Padlockable breaker device
  • 4 Pole Circuit breaker

Control Panel

  • Battery charger
  • Volt free contacts for common alarm
  • Volt free contacts for genset running
  • Emergency stop with key
  • GCCP 1.3

Cooling System

  • Coolant heater

Enclosures

  • Single point lift for enclosure
  • Sound attenuated enclosure (GALV)

Fuel System

  • Fuel transfer control
  • Base feet
  • 1000 hr extended service interval
  • Skidbase for enclosures
  • Skidbase for open sets
  • DEFRA bunded fuel tank
  • Low fuel level alarm

Mounting Options

  • Industrial silencer removal
  • Battery removal
  • Silencer installation kit

Special Test and Inspection

  • PGS Test report @ 1.0 power factor

General

  • Radiator stone guard
  • Packing case - canopied set
  • Packing case - compact set

See how C1.1 (60 Hz) compares against frequently compared products.

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

Enclosure

C1.1 Generator set Rear Left

C1.1 Generator set Rear Right

C1.1 Generator set Front Right

C1.1 Generator set Front Left

Enclosure

Enclosure
C1.1 Generator set Rear Left
C1.1 Generator set Rear Right
C1.1 Generator set Front Right
C1.1 Generator set Front Left
Enclosure

360 View
360 View

Check out current offers for the C1.1 (60 Hz)

View More Offers