DE400 GC 350-450 kVA Diesel Generator

Diesel Generator Sets DE400 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
400 kVA
400 kVA
Minimum Rating
400 kVA
400 kVA
Emissions/Fuel Strategy
Non-Certified Emissions
Non-Certified Emissions

Overview

400 kVA Diesel Generator Set

The DE400 GC diesel generator sets have been developed for your standby applications. Producing reliable power of 400 kVA at 50 Hz, our C9.3 diesel-powered DE400 GC generator set is designed to ISO 8528-5 transient response requirements

Benefits

Spare Parts 98% Fulfillment within 24 hours

World's best product support network ensures spare parts are readily available for maintenance and service needs

Up to 250 Events Logged

GCCP auto mains control panel provides access to historical alarms and operating indicators

Saves up to 21% Installed Space

Requires less space for installation; more space available for on-going operations

Product Specifications for DE400 GC (50 Hz)

Maximum Rating 400 kVA 400 kVA
Minimum Rating 400 kVA 400 kVA
Emissions/Fuel Strategy Non-Certified Emissions Non-Certified Emissions
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C9.3B, I-6, 4-cycle diesel C9.3B, I-6, 4-cycle diesel
Bore 4.53 in 115 mm
Stroke 5.87 in 149 mm
Displacement 567.5 in³ 9.3 l
Compression Ratio 16.5:1 16.5:1
Aspiration Turbocharged Air-to-Air Aftercooled Turbocharged Air-to-Air Aftercooled
Fuel System Common Rail Common Rail
Governor Type ADEM™A6 ADEM™A6
Length - Maximum 104.8 in 2662 mm
Width - Maximum 44 in 1120 mm
Height - Maximum 69.5 in 1766 mm
Dry Weight - Genset (maximum) 5070.6 lb 2300 kg

DE400 GC (50 Hz) Standard Equipment

Engine

  • C9.3B, Inline 6 cylinder, 4 stroke diesel

Air, Cooling & Exhaust

  • Standard air filter

Genset Control

  • GCCP 1.1

Governor

  • Adem A4

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE400 GC (50 Hz) Optional Equipment

Air, Cooling & Exhaust

  • 6" Elbow kit
  • Dual element air filter
  • 5-6" Exhaust adapter
  • Canopy silencer
  • 5" Elbow kit
  • 6" Elbow kit
  • 6" Muffler - 25 dBA attenuation
  • 5" Muffler - 10 dBA Attenuation
  • Single stage air filter
  • No muffler

Alternator Requirements

  • IP Standard @ 21 FUW A-Frame
  • Space heater

Auxiliary Supply Voltage

  • 240V

Certification

  • Australia, CIS, Gulf Certification
  • Certificate of Conformance 13

Circuit breaker

  • 3 Pole Circuit breaker 800A
  • Circuit breaker padlock
  • 4 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 1250A
  • 3 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 800A
  • Overload via alarm switch on breaker
  • Neutral earth link
  • 3 Pole Circuit breaker 1250A
  • Auxiliary contacts
  • Shunt Trip

Enclosure

  • Cat GC enclosure

Fuel Storage

  • Low fuel level shutdown
  • Fuel level alarms
  • Low fuel level alarm
  • Single wall tank with containment 01
  • High fuel level alarm
  • Dual wall 8 hour fuel tank

Genset Control

  • PLG Cellular 4G E
  • Oil temperature displays
  • Coolant heater
  • Battery charger
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • PLG Cellular 4G U
  • Voltage adjust potentiometer
  • Low coolant temperature alarm
  • Speed adjust potentiometer
  • PLG Ethernet
  • Battery

See how DE400 GC (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE400 GC Diesel Generator Rear Right

DE400 GC Diesel Generator Rear Left

DE400 GC Diesel Generatorr Front Right

DE400 GC Diesel Generator Front Left

DE400 GC Enclosure, Front Left

DE400 GC Enclosure, Front Right

DE400 GC Enclosure, Rear Right

DE400 GC Enclosure, Rear Left

DE400 GC Diesel Generator Rear Right
DE400 GC Diesel Generator Rear Left
DE400 GC Diesel Generatorr Front Right
DE400 GC Diesel Generator Front Left
DE400 GC Enclosure, Front Left
DE400 GC Enclosure, Front Right
DE400 GC Enclosure, Rear Right
DE400 GC Enclosure, Rear Left

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE400 GC (50 Hz)

Start DE400 GC (50 Hz) Tour
close

Check out current offers for the DE400 GC (50 Hz)

View More Offers