XQC1200

Mobile Generator Sets XQC1200

Request A Price Find Dealer

Key Specs

Rating
1150kW (1438 kVA) Continuous
1150kW (1438 kVA) Continuous
Frequency
50/60 Hz
50/60 Hz
Voltage
230 - 480 V
230 - 480 V

Overview

1150 ekW Mobile Diesel Generator Set

This rental generator set extends the Caterpillar line of rental power options improving efficiency and reduced owning and operating costs. The XQC1200 is equipped with an enhanced control system, designed to reduce installation and startup time. It is configured to switch between 50 and 60Hz ratings at the press of a button. The control system features plant control programming and simulation, allowing complete system testing prior to generator set startup. Advanced product autonomy and monitoring capabilities reduce on-site manpower support requirements, minimize operator exposure to hazards, and permit site performance and maintenance data to be viewed, archived, and analyzed conveniently. Ideal in a stand-alone environment, combined with dozens of units in a power plant solution, or supporting utility systems worldwide.

Benefits

Environmentally friendly 110% spill containment of all engine fluids

Minimizes possibility for environmental damage on site

Installed 30 gal (114 L) oil tank

Engine mounted oil level regulator maintains oil pan levels in extended run applications

Industry Standard 20-ft ISO high-cube container

9-High Stack, CSC Certified - Designed and built for robustness, safety and transportability

Product Specifications for XQC1200

Rating 1150kW (1438 kVA) Continuous 1150kW (1438 kVA) Continuous
Frequency 50/60 Hz 50/60 Hz
Voltage 230 - 480 V 230 - 480 V
IPP Overload 50Hz 1205 ekW (1506 kVA) 1205 ekW (1506 kVA)
IPP Rated 60Hz 1260 ekW (1575 kVA) 1260 ekW (1575 kVA)
IPP Overload 60Hz 1330kW; (1662KVA) 1330kW; (1662KVA)
Engine Cat 3512C Cat 3512C
Fuel Diesel Diesel
Weight - Without Chassis, With Fuel, Lube Oil and Coolant 47440 lb 21518 kg
Width - Without Chassis 97.5 in 2438 mm
Height - Without Chassis 114 in 2896 mm
Length - Without Chassis 240 in 6100 mm

XQC1200 Standard Equipment

Cat 3512C heavy duty diesel engine

  • Heavy duty, dual element, PowerCore air cleaners with service indicators
  • Secondary fuel filters
  • Full flow oil filters with water-cooled oil cooler. Requires API CI-4 or higher lube oil
  • Lubricating oil system includes make-up system (113-L tank), oil drain lines routed to the engine rail, and quick evacuation system for faster, cleaner oil changes
  • Jacket water heater (9 kW, 3-phase 480VAC) with electric pump
  • Fuel cooler and electric priming pump
  • Electronic differential pressure monitoring of all filters
  • Electronic ADEM™ A4 engine controls
  • 24V electric starting motor

SR5 Generator

  • Double-bearing, SR-5 generator with anti-condensation space heaters (1.2 kW, 480VAC)
  • Brushless, random-wound, permanent magnet excited, thouree-phase, 4-lead design
  • Class H insulation operating at Class F temperature for extended life
  • Cat Integrated Voltage Regulator (Cat IVR)
  • Stator winding and bearing temperature sensors and RTD module
  • Metallic mesh generator air inlet filters (washable) with differential pressure monitoring
  • Coastal Insulation Protection

20' ISO high-cube container, 9-High stackable, CSC certified

  • Hinged, radiator air intake louvers
  • Sound-attenuated engine room air intake louvers with foldable awnings that double as shipping covers
  • Two (2) lockable personnel doors with panic releases
  • Interior walls and ceilings insulated with 50 mm of acoustic paneling
  • Side bus bar access door with external access load cable connections
  • Shore power via distribution block connections for jacket water heater, battery charger, and generator Anti-condensation Heaters
  • Four (4) DC lights with 60-min timer
  • Single-wall, 378-L (100gal) fuel tank; certified to BS799-5
  • Solenoid fuel-fill control valve for automated tank filling
  • Triple, primary fuel filters with integral water separators and service valves for on-the-fly changes
  • Sound attenuated to 83 dBA (50 Hz) / 85 dBA (60 Hz) at 7m (23 ft)
  • Two (2) 1400-CCA, Group 4D, maintenance-free batteries and 50-Amp battery charger
  • Insulated exhaust silencer with 1.8m (6ft) stainless steel exhaust stack for increased site power density
  • Engine vibration isolators
  • Easy drain access to standard fluids
  • Standard Cat decals and painted Cat Power Module White

Cooling

  • Cooling package provides 40°C (104F) ambient capability at 50 Hz, or 42°C (108F) capability at 60 Hz at the IPP Rating at 750m (2,460 ft) above sea level
  • Vertical, non-stacked radiator cores with dimpled fins and vertical air discharge
  • Variable frequency fan drive with smart fan control
  • Cat Extended Life Coolant (ELC)

Generator Controls and Protection

  • EMCP 4.3 generator set mounted controller
  • Automatic start/stop with cool down timer
  • Generator Protection features: 25, 32, 40, 50/51, 27/59, 81 O/U
  • AGC-4 provides voltage and frequency adjust, base load / PF / load sharing / synchouronizer, auto start / stop control & generator CB control, SCADA Interface (Ethernet), fuel level Indications & alarms, and fuel tank fuel transfer control
  • Reverse compatibility for interface to legacy power modules
  • 100 kAIC, 4000A-Frame generator circuit breaker with LSIG trip unit
  • Multi-mode operation: Island (kW/kVAR sharing), Base load power, Power management with multiple units
  • Manual and automatic paralleling capability
  • Metering display: voltage, current, frequency, power factor, kW, WHM, kVAR, and synchouroscope

Quality

  • Factory testing of complete power module
  • CE Certified, NEMA, ISO and IEEE standards
  • O&M manuals

Product Brochures and More Are Ready to Download!

See how XQC1200 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

XQC1200

XQC1200

XQC1200

XQC1200

XQC1200 with Exhaust

XQC1200 with Exhaust

XQC1200 with Exhaust

XQC1200 with Exhaust

XQC1200
XQC1200
XQC1200
XQC1200
XQC1200 with Exhaust
XQC1200 with Exhaust
XQC1200 with Exhaust
XQC1200 with Exhaust

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the XQC1200

Start XQC1200 Tour
close

Check out current offers for the XQC1200

View More Offers