DE50 GC (50 HZ) C3.3 | 50 kVA Diesel Generator

Diesel Generator Sets DE50 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
50 kVA
50 kVA
Minimum Rating
50 kVA
50 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

50 kVA Diesel Generator Set

Producing 50 kVA of reliable power at 50 Hz, our DE50 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 18% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Logs Up to 250 Events

GCCP auto mains control panel provides alarm and operating indicator history

Reliability tested for 500 Hours

Emergency power you can count on when it is needed

Product Specifications for DE50 GC (50 Hz)

Maximum Rating 50 kVA 50 kVA
Minimum Rating 50 kVA 50 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model Cat® C3.3, In-line 3, 4-cycle diesel Cat® C3.3, In-line 3, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 201.4 in³ 3.3 l
Compression Ratio 17.25:1 17.25:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 89.7 in 2278 mm
Width - Maximum 35.4 in 900 mm
Height - Maximum 52 in 1322 mm
Dry Weight - Genset (maximum) 2273 lb 1031 kg

DE50 GC (50 Hz) Standard Equipment

Engine

  • C3.3, Inline 3 cylinder, 4 stroke diesel

Genset Control

  • GCCP 1.1

Governor

  • Mechanical governor

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE50 GC (50 Hz) Optional Equipment

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Alternator Requirements

  • Space heater

Auxiliary Supply Voltage

  • 120V

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Single wall tank with containment
  • Low fuel level alarm
  • Low fuel level shutdown
  • High fuel level alarm

Genset Control

  • Battery charger
  • Volt free contacts for genset running
  • Volt free contacts for common alarm
  • Earth leakage
  • Earth fault
  • Emergency stop with key
  • USB to RS485 Communications device
  • Panel mounted audible alarm
  • Battery
  • Low coolant level shutdown
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Coolant heater

Circuit breaker

  • 3 Pole Circuit breaker 80A
  • 3 Pole Circuit breaker 63A
  • 3 Pole Circuit breaker 100A
  • 3 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 80A
  • 4 Pole Circuit breaker 63A
  • 4 Pole Circuit breaker 100A
  • 4 Pole Circuit breaker 125A
  • 4 Pole Circuit breaker 160A
  • 4 Pole Circuit breaker 200A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE50 GC (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE50GC

DE50GC

DE50GC

DE50GC

DE50GC
DE50GC
DE50GC
DE50GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE50 GC (50 Hz)

Start DE50 GC (50 Hz) Tour
close

Check out current offers for the DE50 GC (50 Hz)

View More Offers