Studio Shot
New

Waste Load & Carry Buckets 4.5 m3 (5.88 yd3), Pin On

Request A Price Click for Price

Key Specs

Width
107.2 in
2723 mm
Height
63.2 in
1605 mm
Weight
3055.6 lb
1386 kg

Overview

Designed for low density materials with a smaller height and a deeper throat for “load and carry” applications.

Product Specifications for 4.5 m3 (5.88 yd3), Pin On

Width 107.2 in 2723 mm
Height 63.2 in 1605 mm
Weight 3055.6 lb 1386 kg
Length 70.5 in 1790 mm
Interface Type Pin On Pin On
Capacity 5.9 yd³ 4.5 m³
Base Edge Thickness 1 in 25 mm

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View