Coal Bucket

Coal - Performance Series 14.5m³ (19yd³)

Request A Price Find Dealer

Key Specs

Width
175 in
4450 mm
Bucket Linkage
Pin-On
Pin-On
GET Type
Bolt-On Cutting Edge
Bolt-On Cutting Edge

Overview

14.5m³ (19yd³) Performance Series Coal Buckets for Wheel Loaders

Product Specifications for 14.5m³ (19yd³)

Width 175 in 4450 mm
Bucket Linkage Pin-On Pin-On
GET Type Bolt-On Cutting Edge Bolt-On Cutting Edge
Weight 15400 lb 7000 kg
Capacity 19 yd³ 14.5 m³

See how 14.5m³ (19yd³) compares against frequently compared products.

Media Gallery

Coal Bucket

Coal Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.