Studio shot

General Purpose Buckets General Purpose Bucket 4.6m³ (6.00yd³)

Request A Price Find Dealer

Key Specs

Interface
Fusion
Fusion
Width
126 in
3201 mm
Weight
4220 lb
1914 kg

Overview

General Purpose Bucket 4.6m³ (6.00yd³)

Product Specifications for General Purpose Bucket 4.6m³ (6.00yd³)

Interface Fusion Fusion
Width 126 in 3201 mm
Weight 4220 lb 1914 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 6 yd³ 4.6 m³
Capacity 6 yd³ 4.6 m³

See how General Purpose Bucket 4.6m³ (6.00yd³) compares against frequently compared products.

Media Gallery

Studio shot