Width | 175 in 4450 mm |
Bucket Linkage | Pin-On Pin-On |
GET Type | K150 K150 |
Number of GET | 8 8 |
Weight | 18750 lb 8525 kg |
Capacity | 9.2 yd³ 7 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Width | 175 in 4450 mm |
Bucket Linkage | Pin-On Pin-On |
GET Type | K150 K150 |
Number of GET | 8 8 |
Weight | 18750 lb 8525 kg |
Capacity | 9.2 yd³ 7 m³ |