No photo available

High Abrasion Rock 10.7m³ (14yd³)

Request A Price Find Dealer

Key Specs

Width
200 in
5068 mm
Bucket Linkage
Pin-On
Pin-On
GET Type
K150
K150

Overview

10.7m³ (14yd³) High Abrasion Rock Bucket for Wheel Loaders

Product Specifications for 10.7m³ (14yd³)

Width 200 in 5068 mm
Bucket Linkage Pin-On Pin-On
GET Type K150 K150
Number of GET 8 8
Weight 26295 lb 11927 kg
Capacity 14 yd³ 10.7 m³

See how 10.7m³ (14yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available