Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
114 in
2894 mm
Weight
3613 lb
1639 kg
Capacity
4.25 yd³
3.3 m³

Overview

Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series

Product Specifications for Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series

Width 114 in 2894 mm
Weight 3613 lb 1639 kg
Capacity 4.25 yd³ 3.3 m³

See how Flat Floor Bucket 3.3m³ (4.25yd³)Performance Series compares against frequently compared products.

Media Gallery

Flat Floor Bucket