Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 9.2m³ (12.00yd³)

Request A Price Find Dealer

Key Specs

Width
131 in
3330 mm
Weight
5227.2 lb
2371 kg
Capacity
12 yd³
9.2 m³

Overview

Flat Floor Bucket 9.2m³ (12.00yd³)

Product Specifications for Flat Floor Bucket 9.2m³ (12.00yd³)

Width 131 in 3330 mm
Weight 5227.2 lb 2371 kg
Capacity 12 yd³ 9.2 m³

See how Flat Floor Bucket 9.2m³ (12.00yd³) compares against frequently compared products.

Media Gallery

Flat Floor Bucket