No photo available

Material Handling 3.1m³ (4yd³)

Request A Price Find Dealer

Key Specs

Width
115 in
2921 mm
Bucket Linkage
Pin-On
Pin-On
GET
K80
K80

Overview

3.1m³ (4yd³) Material Handling

Product Specifications for 3.1m³ (4yd³)

Width 115 in 2921 mm
Bucket Linkage Pin-On Pin-On
GET K80 K80
Number of Tips 8 8
Weight 2957 lb 1338 kg
Capacity 4 yd³ 3.1 m³

See how 3.1m³ (4yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

No photo available

No photo available
Photos
Photos