Studio Shot

Flat Floor Buckets - Performance Series 2.3 m3 (3.0 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
99.7 in
2532 mm
Height
53.5 in
1358 mm
Weight
2319.3 lb
1052 kg

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Product Specifications for 2.3 m3 (3.0 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Width 99.7 in 2532 mm
Height 53.5 in 1358 mm
Weight 2319.3 lb 1052 kg
Length 52.4 in 1331 mm
Capacity 3 yd³ 2.3 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 2.3 m3 (3.0 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.