Studio Shot

Sand & Gravel Buckets 3.2 m3 (4.2 yd3), Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
108 in
2750 mm
Height
57.7 in
1465 mm
Weight
2528.7 lb
1147 kg

Overview

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Product Specifications for 3.2 m3 (4.2 yd3), Pin On, Base Edge

Width 108 in 2750 mm
Height 57.7 in 1465 mm
Weight 2528.7 lb 1147 kg
Length 55.7 in 1414 mm
Capacity 4.2 yd³ 3.2 m³
Base Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 3.2 m3 (4.2 yd3), Pin On, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View