Studio Shot

General Purpose Buckets - Performance Series 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
108 in
2750 mm
Height
52.6 in
1336 mm
Weight
2021.6 lb
917 kg

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge

Width 108 in 2750 mm
Height 52.6 in 1336 mm
Weight 2021.6 lb 917 kg
Length 49.5 in 1258 mm
Capacity 3.2 yd³ 2.5 m³
Base Edge Thickness 1 in 25 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 2.5 m3 (3.2 yd3), 2750 mm (108 in), HPL-ISO Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.