Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
114 in
2894 mm
Weight
3818 lb
1732 kg
Capacity
4.5 yd³
3.4 m³

Overview

Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Product Specifications for Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Width 114 in 2894 mm
Weight 3818 lb 1732 kg
Capacity 4.5 yd³ 3.4 m³

See how Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series compares against frequently compared products.

Media Gallery

Flat Floor Bucket

Flat Floor Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.