Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
120 in
3059 mm
Weight
4674 lb
2120 kg
Capacity
5.75 yd³
4.4 m³

Overview

Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series

Product Specifications for Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series

Width 120 in 3059 mm
Weight 4674 lb 2120 kg
Capacity 5.75 yd³ 4.4 m³

See how Flat Floor Bucket 4.4m³ (5.75yd³)Performance Series compares against frequently compared products.

Media Gallery

Flat Floor Bucket

Flat Floor Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.