Coal Bucket

Coal - Performance Series 13.4m³ (17.5yd³)

Request A Price Find Dealer

Key Specs

Width
172 in
4370 mm
Bucket Linkage
Pin-On
Pin-On
GET Type
Bolt-On Cutting Edge
Bolt-On Cutting Edge

Overview

13.4m³ (17.5yd³) Performance Series Coal Buckets for Wheel Loaders

Product Specifications for 13.4m³ (17.5yd³)

Width 172 in 4370 mm
Bucket Linkage Pin-On Pin-On
GET Type Bolt-On Cutting Edge Bolt-On Cutting Edge
Weight 16410 lb 7460 kg
Capacity 17.5 yd³ 13.4 m³

See how 13.4m³ (17.5yd³) compares against frequently compared products.

Media Gallery

Coal Bucket

Coal Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.