Studio Shot

Multi-Purpose Buckets 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
100.4 in
2550 mm
Height
50.2 in
1274 mm
Weight
3123.9 lb
1417 kg

Overview

Excellent versatility for re-handling, clamping, dozing, grading, leveling and dumping.

Product Specifications for 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 100.4 in 2550 mm
Height 50.2 in 1274 mm
Weight 3123.9 lb 1417 kg
Length 47.8 in 1213 mm
Interface Type Fusion™ Coupler Fusion™ Coupler
Capacity 2.7 yd³ 2.1 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Jaw Opening 44.6 in 1134 mm
Clam Angle 71 degrees 71 degrees
Required Hydraulics 3rd Function 3rd Function

See how 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Small Wheel Loader Multi-Purpose Bucket Back-dragging Operation

Small Wheel Loader Multi-Purpose Bucket Loading Gravel

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Small Wheel Loader Multi-Purpose Bucket Back-dragging Operation
Small Wheel Loader Multi-Purpose Bucket Loading Gravel

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.