Studio Shot

Grading Buckets 2700 mm (106 in), HPL-ISO Coupler, Base Edge

Request A Price Click for Price

Key Specs

Width
106 in
2700 mm
Length
64.6 in
1640 mm
Height
38.3 in
972 mm

Overview

Long, flat-floor bucket can scoop material, level or backfill.

Product Specifications for 2700 mm (106 in), HPL-ISO Coupler, Base Edge

Width 106 in 2700 mm
Length 64.6 in 1640 mm
Height 38.3 in 972 mm
Weight 2198 lb 997 kg
Capacity 2.5 yd³ 1.9 m³
Base Edge Thickness 1.3 in 32 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 2700 mm (106 in), HPL-ISO Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.