Studio Shot

Sand & Gravel Buckets 3.2 m3 (4.2 yd3), Pin On, Bolt-On Cutting Edge, 938 Only

Request A Price Click for Price

Key Specs

Width
108 in
2750 mm
Height
58.6 in
1488 mm
Weight
2841.8 lb
1289 kg

Overview

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Product Specifications for 3.2 m3 (4.2 yd3), Pin On, Bolt-On Cutting Edge, 938 Only

Width 108 in 2750 mm
Height 58.6 in 1488 mm
Weight 2841.8 lb 1289 kg
Length 58.5 in 1486 mm
Capacity 4.2 yd³ 3.2 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 3.2 m3 (4.2 yd3), Pin On, Bolt-On Cutting Edge, 938 Only compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Sand & Gravel Buckets at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Sand & Gravel Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.