Studio Shot

Light Material Buckets 3.0 m3 (4.0 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
108 in
2750 mm
Height
53.9 in
1369 mm
Weight
2689.6 lb
1220 kg

Overview

Used for loading light, loosely-packed materials.

Product Specifications for 3.0 m3 (4.0 yd3), Fusion™ Coupler, Bolt-On Cutting Edge

Width 108 in 2750 mm
Height 53.9 in 1369 mm
Weight 2689.6 lb 1220 kg
Length 55.3 in 1404 mm
Capacity 4 yd³ 3 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 3.0 m3 (4.0 yd3), Fusion™ Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View