Studio shot

General Purpose Buckets General Purpose Bucket 6.0m³ (7.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
134 in
3413 mm
Weight
6107 lb
2770 kg

Overview

General Purpose Bucket 6.0m³ (7.75yd³)Performance Series

Product Specifications for General Purpose Bucket 6.0m³ (7.75yd³)Performance Series

Interface Pin On Pin On
Width 134 in 3413 mm
Weight 6107 lb 2770 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 7.75 yd³ 6 m³
Capacity 7.75 yd³ 6 m³

See how General Purpose Bucket 6.0m³ (7.75yd³)Performance Series compares against frequently compared products.

Media Gallery

Studio shot

Studio shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.