Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.2m³ (5.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
126 in
3201 mm
Weight
4912 lb
2228 kg
Capacity
5.5 ft³
4.2 l

Overview

Flat Floor Bucket 4.2m³ (5.50yd³)Performance Series

Product Specifications for Flat Floor Bucket 4.2m³ (5.50yd³)Performance Series

Width 126 in 3201 mm
Weight 4912 lb 2228 kg
Capacity 5.5 ft³ 4.2 l

See how Flat Floor Bucket 4.2m³ (5.50yd³)Performance Series compares against frequently compared products.

Media Gallery

Flat Floor Bucket

Flat Floor Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.