Width | 155 in 3940 mm |
Bucket Linkage | Pin-On Pin-On |
GET Type | K130 K130 |
Number of GET | 7 7 |
Weight | 12070 lb 5475 kg |
Capacity | 5.75 yd³ 4.4 m³ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Width | 155 in 3940 mm |
Bucket Linkage | Pin-On Pin-On |
GET Type | K130 K130 |
Number of GET | 7 7 |
Weight | 12070 lb 5475 kg |
Capacity | 5.75 yd³ 4.4 m³ |