Coal Bucket

Coal - Performance Series 3.4m³ (4.5yd³)

Request A Price Find Dealer

Key Specs

Width
106 in
2689 mm
Bucket Linkage
Fusion™
Fusion™
Weight
2392 lb
1085 kg

Overview

3.4m³ (4.5yd³) Coal Buckets for Wheel Loaders

Product Specifications for 3.4m³ (4.5yd³)

Width 106 in 2689 mm
Bucket Linkage Fusion™ Fusion™
Weight 2392 lb 1085 kg
Capacity 4.5 yd³ 3.4 m³

See how 3.4m³ (4.5yd³) compares against frequently compared products.

Media Gallery

Coal Bucket