Studio Shot

Sand & Gravel Buckets 2.7 m3 (3.5 yd3), Pin On, Base Edge

Request A Price Click for Price

Key Specs

Width
108 in
2750 mm
Height
54.4 in
1382 mm
Weight
2352.3 lb
1067 kg

Overview

Sand & Gravel Buckets are designed for aggregate handling in batch plant loader applications.

Product Specifications for 2.7 m3 (3.5 yd3), Pin On, Base Edge

Width 108 in 2750 mm
Height 54.4 in 1382 mm
Weight 2352.3 lb 1067 kg
Length 55.7 in 1414 mm
Capacity 3.5 yd³ 2.7 m³
Base Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 2.7 m3 (3.5 yd3), Pin On, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Sand & Gravel Buckets at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Sand & Gravel Buckets at Work
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.