Studio Shot
New

Waste Dozing Buckets 4.3 m3 (5.6 yd3), Pin On

Request A Price Click for Price

Key Specs

Width
113.6 in
2886 mm
Height
77.3 in
1964 mm
Weight
3591.3 lb
1629 kg

Overview

These buckets are ideal for moving large volumes of low-density material across the floor in transfer stations and recycling centers.

Product Specifications for 4.3 m3 (5.6 yd3), Pin On

Width 113.6 in 2886 mm
Height 77.3 in 1964 mm
Weight 3591.3 lb 1629 kg
Length 56.5 in 1435 mm
Interface Type Pin On Pin On
Capacity 5.6 yd³ 4.3 m³
Base Edge Thickness 1.3 in 32 mm

See how 4.3 m3 (5.6 yd3), Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.