Studio Shot

Light Material Buckets 3.0 m3 (4.0 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
108 in
2750 mm
Height
53.9 in
1369 mm
Weight
2731.5 lb
1239 kg

Overview

Used for loading light, loosely-packed materials.

Product Specifications for 3.0 m3 (4.0 yd3), Pin On, Bolt-On Cutting Edge

Width 108 in 2750 mm
Height 53.9 in 1369 mm
Weight 2731.5 lb 1239 kg
Length 57.6 in 1462 mm
Capacity 4 yd³ 3 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 3.0 m3 (4.0 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.