Studio shot

General Purpose Buckets General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
127 in
3220 mm
Weight
5055 lb
2293 kg

Overview

General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

Product Specifications for General Purpose Bucket 4.6m³ (6.00yd³)Performance Series

Interface Pin On Pin On
Width 127 in 3220 mm
Weight 5055 lb 2293 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.

Media Gallery

Studio shot