Model

Grapple 3.25m³ (4.25yd³)

Request A Price Find Dealer

Key Specs

Width
115 in
2921 mm
Bucket Linkage
Fusion
Fusion
GET
None
None

Overview

3.25m³ (4.25yd³) Grapple Bucket for Wheel Loaders

Product Specifications for 3.25m³ (4.25yd³)

Width 115 in 2921 mm
Bucket Linkage Fusion Fusion
GET None None
Weight 4715 lb 2139 kg
Capacity 4.25 yd³ 3.25 m³

See how 3.25m³ (4.25yd³) compares against frequently compared products.

Media Gallery

Model