Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
129 in
3288 mm
Weight
6713 lb
3045 kg
Capacity
6.75 yd³
5.2 m³

Overview

Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series

Product Specifications for Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series

Width 129 in 3288 mm
Weight 6713 lb 3045 kg
Capacity 6.75 yd³ 5.2 m³

See how Flat Floor Bucket 5.2m³ (6.75yd³)Performance Series compares against frequently compared products.

Media Gallery

Flat Floor Bucket

Flat Floor Bucket
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.