Master Control Panel

Switchgear and Paralleling Controls EMCP 4.4 Master Control Panel

Request A Price Find Dealer

Key Specs

Configuration
Remote monitoring and control for up to 8 generator sets via high-speed network. Enables paralleling a group of EMCP 4.4 equipped generator sets to a single utility source.
Remote monitoring and control for up to 8 generator sets via high-speed network. Enables paralleling a group of EMCP 4.4 equipped generator sets to a single utility source.
Modes of Operation
Emergency standby, island, utility paralleling
Emergency standby, island, utility paralleling
Application
LV and MV (208V - 38 kV)
LV and MV (208V - 38 kV)

Overview

The EMCP 4.4 Master Control Panel is a wall mounted system that monitors and controls up to eight engine generators for operation in parallel with or without a single utility source.

Benefits

System Level Monitoring and Control

Complete system overview on 15" graphical color interface

High speed communication

Network connection to all Generators and Building Management System

Cogeneration

Optional configurations allow for bringing up to 8 generators in parallel with Utility

Product Specifications for EMCP 4.4 Master Control Panel

Configuration Remote monitoring and control for up to 8 generator sets via high-speed network. Enables paralleling a group of EMCP 4.4 equipped generator sets to a single utility source. Remote monitoring and control for up to 8 generator sets via high-speed network. Enables paralleling a group of EMCP 4.4 equipped generator sets to a single utility source.
Modes of Operation Emergency standby, island, utility paralleling Emergency standby, island, utility paralleling
Application LV and MV (208V - 38 kV) LV and MV (208V - 38 kV)
ANSI Protective Devices 15/25, 27/59, 81 O/U, 32, 40, 50, 51 15/25, 27/59, 81 O/U, 32, 40, 50, 51
ANSI Protective Devices 15/25. 27/59, 81 O/U, 32,47 (Industrial Grade) 15/25. 27/59, 81 O/U, 32,47 (Industrial Grade)
Certifications IBC, CBC, UBC & OSHPD Certified IBC, CBC, UBC & OSHPD Certified
Control Panel Enclosure NEMA 1 wall-mounted construction NEMA 1 wall-mounted construction
Operating Temperature 0°C to 50°C 0°C to 50°C
Storage Temperature -20°C to +60°C -20°C to +60°C
Low Voltage Standards NEMA SG-5, CSA, ANSI C37.51, ANSI C37.20.1, UL 1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70 NEMA SG-5, CSA, ANSI C37.51, ANSI C37.20.1, UL 1558 or UL 891, NFPA 110, NFPA 99 and NFPA 70
Medium Voltage Standards NEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110 NEMA SG-5, ANSI / IEEE C37.20.2, CSA-C22.2 No. 31-M89, EEMAC G8-3.2, NFPA 70, NFPA 99 and NFPA 1110

EMCP 4.4 Master Control Panel Standard Equipment

Configuration

  • Wall mounted supervisory control system provides centralized monitoring and control of up to eight generators equipped with EMCP4.4 paralleling control panels

Application

  • LV and MV (208V - 15 kV) 50/60Hz

Operating Temperature

  • 0-50 C

Medium Voltage Standards

  • UL 508A

Emergency Transfer Load Manager Standard Equipment

  • Data Table Interface
  • 19" Color Touchscreen

EMCP 4.4 Master Control Panel Optional Equipment

Emergency Transfer Load Manager Optional Equipment

  • Utility Monitoring and Circuit Breaker Control I/O provided in XLM version of Master Control Panel provided in XLM version of Master Control Panel

Related Products - Attachments

  • Diesel Generator Sets - C9, C13, C15, C18, C27, C32, 3500, C175

See how EMCP 4.4 Master Control Panel compares against frequently compared products.

Tools And Expert Help At Every Turn

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

Master Control Panel

Master Control Panel

Check out current offers for the EMCP 4.4 Master Control Panel

View More Offers