C18 (60 HZ) | 500-750 kW Diesel Generator

Diesel Generator Sets C18 (60 Hz)


Key Specs

Maximum Rating
750 ekW
750 ekW
Minimum Rating
500 ekW
500 ekW
Emissions/Fuel Strategy
U.S. EPA Certified
U.S. EPA Certified

Overview

500 - 750 ekW Diesel Generator Set

The C18 diesel generator sets developed for critical, standby and prime applications. Producing reliable power from 500 to 750 ekW at 60 Hz, meeting ISO 8528-5 transient response requirements and built to accept 100 % rated load in one step. Our C18 generator sets range from low fuel consumption systems to EPA Stationary Emergency (Tier 2) certified Emissions / Fuel Strategy.

Benefits

Up to 55% Footprint Reduction

Requires less space for installation

Greater than 15% kW/m2

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Product Specifications for C18 (60 Hz)

Maximum Rating 750 ekW 750 ekW
Minimum Rating 500 ekW 500 ekW
Emissions/Fuel Strategy U.S. EPA Certified U.S. EPA Certified
Voltage 208 to 600 Volts 208 to 600 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C18 ATAACTM In-line 6, 4-cycle diesel Cat® C18 ATAACTM In-line 6, 4-cycle diesel
Bore 5.71 in 145 mm
Stroke 7.2 in 183 mm
Displacement 1106.3 in³ 18.1 l
Compression Ratio 14:01 14:01
Aspiration Turbocharged Air to Air Aftercooled Turbocharged Air to Air Aftercooled
Fuel System Electronic unit injection Electronic unit injection
Governor Type Electronic ADEM™ A4 Electronic ADEM™ A4
Length - Maximum 138 in 3512 mm
Width - Maximum 67 in 1690 mm
Height - Maximum 88 in 2222 mm

C18 (60 Hz) Standard Equipment

Air Inlet System

  • Aftercooler core
  • Turbocharger

Control System

  • 3 Pole
  • GCCP 1.2
  • Right mounted power centre
  • Standard breaker

Cooling System

  • Jacket water pump, gear driven, centrifugal
  • Thermostats and housing
  • Coolant level sight gauge
  • Coolant level sensor
  • Coolant drain valve; terminated on edge of base
  • Cooling system filled with Caterpillar extended life coolant
  • Radiator and cooling fan with belt guards

Exhaust System

  • Exhaust manifold - dry

Fuel System

  • Primary fuel filter w/integral water separator and secondary filter
  • Flexible fuel lines
  • Fuel cooler
  • Engine fuel transfer pump
  • Fuel priming pump

Generator and Attachments

  • Brushless, self-excited 2/3 pitch, random wound
  • Insulation Class H and temperature rise
  • Power centre, IP22 bottom cable entry
  • Segregated low voltage wiring panel
  • IP23 Protection

Mounting System

  • Anti-vibration mounts (Non-captive)
  • Generator mounting and duct pPlate
  • Narrow skid base

Protection System

  • Overspeed
  • Low oil pressure shutdown
  • High coolant temperature shutdown
  • Low coolant level shutdown

Starting/Charging

  • 24 Volt electric starting motor

C18 (60 Hz) Optional Equipment

Air Inlet System

  • Dual element air cleaner
  • Heavy duty canister air filters

Control System

  • Annunciators box
  • Volt free contact
  • Remote E-Stop button
  • Discrete I/O module
  • Earth (Ground) fault relay
  • Local annunciator
  • GCCP 1.5

Circuit breakers

  • Auxiliary contacts
  • Neutral bar (208V)
  • Single LSI motorised circuit breaker
  • Single LSI motorised circuit breaker
  • External paralleling

Enclosures

  • Sound attenuated (SA)
  • Weather protective
  • Aluminum enclosure

Cooling System

  • Stone guards
  • Coolant heater
  • Jacket water heater with pump

Base / Fuel Tank

  • Audio & visual fuel alarm
  • Sub Base Dual Wall Fuel Tank: 660, 1000, 1900, 2200 gal

Fuel System

  • Sub tank bases: 24 hr & 48 hr
  • Integral 8 hour tank base

Generator and Attachments

  • LC frame oversize generators
  • Space heater control
  • PMG, AREP
  • Oversize
  • Coastal protection (CIP)

Starting and Charging

  • Battery disconnect switch
  • 5 Amp Battery charger
  • Oversize battery set
  • Standard battery set

Certifications

  • Certification of Compliance � IBC
  • CSA 22.2
  • Dual IBC & OSHPD
  • UL2200 Listed
  • Seismic

General

  • Tool set

Lube System

  • Manual sump pump

See how C18 (60 Hz) compares against frequently compared products.

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Generator Set Inventory

View your local dealer's inventory to fit your power needs

Learn More

Customize Your Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Media Gallery

C18 Power Density Rear Right view

C18 Power Density Rear Leftview

C18 Power Density Front Left view

C18 Power Density Front Right view

Enclosure

Enclosure

C18 Power Density Rear Right view
C18 Power Density Rear Leftview
C18 Power Density Front Left view
C18 Power Density Front Right view
Enclosure
Enclosure

C18 60Hz

C18 60Hz

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the C18 (60 Hz)

Start C18 (60 Hz) Tour
close

Check out current offers for the C18 (60 Hz)

View More Offers