ATC-300+ CONTROLLER

ATS ATC Breaker / Contactor ATC-300+ CONTROLLER

Request A Price Find Dealer

Key Specs

Rating Range
120 to 600V, single phase and three phase @ 50/60 Hz
120 to 600V, single phase and three phase @ 50/60 Hz
Transfer Type
Switch application dependent
Switch application dependent
Switch Type
Switch application dependent
Switch application dependent

Overview

The ATC-300+ is a comprehensive and multifunctional microprocessor-based ATS controller. It is a compact and self-contained panel-mounted device that is designed to replace traditional relay and solid-state logic panels. The ATC-300+ Controller provides programmed flexibility to address the needs of any system. It operates from all system voltages between 120 to 600V, single-phase and three-phase at 50 or 60 Hz. In addition, a period of no control power is provided. The controller monitors the condition of the three-phase line-to-line voltage and frequency of Source 1 and Source 2 power sources and can be programmed for single-phase operation. The ATC-300+ Controller provides the intelligence to ensure that the ATS operates properly through a series of programmed sensing and timing functions.

Benefits

The ATC-300+ is a comprehensive and multifunctional microprocessor-based ATS controller

It is a Compact and self-contained panel-mounted device that is designed to replace traditional relay and solid-state logic panels.

Product Specifications for ATC-300+ CONTROLLER

Rating Range 120 to 600V, single phase and three phase @ 50/60 Hz 120 to 600V, single phase and three phase @ 50/60 Hz
Transfer Type Switch application dependent Switch application dependent
Switch Type Switch application dependent Switch application dependent
Input Control Voltage 65 to 145 Vac 50/60 hZ 65 to 145 Vac 50/60 hZ
Voltage Measurements of Utility Source 1 VAB Source 2 VAB
Source 1 VAC Source 2 VBC
Source 1 VCA Source 2 VCA
Source 1 VAB Source 2 VAB
Source 1 VAC Source 2 VBC
Source 1 VCA Source 2 VCA
Voltage Measurement Range 0 to 790 VAC rms (50/60 Hz) 0 to 790 VAC rms (50/60 Hz)
Voltage Measurement Accuracy +/-2% of nominal input voltage +/-2% of nominal input voltage
Frequency Measurements Of Source 1 and Source 2 Source 1 and Source 2
Frequency Measurement Range 40 Hz to 70 Hz 40 Hz to 70 Hz
Frequency Measurement Accuracy +/- 0.1 Hz +/- 0.1 Hz
Undervoltage Dropout 50% to 90% of nominal voltage 50% to 90% of nominal voltage
Undervoltage Pickup (Dropout +2%) to 99% of the nominal system voltage (Dropout +2%) to 99% of the nominal system voltage
Underfrequency Dropout Range 90 to 97% of the nominal system frequency 90 to 97% of the nominal system frequency
Underfrequency Pickup Range (Dropout +1 Hz) to 99% of the nominal system frequency (Dropout +1 Hz) to 99% of the nominal system frequency
Overfrequency Dropout Range 103 to 110% of the nominal system frequency 103 to 110% of the nominal system frequency
Overfrequency Pickup Range 101% to (dropout - 1 Hz) of the nominal system frequency 101% to (dropout - 1 Hz) of the nominal system frequency
Operating Temperature Range -20 to 70 degree C (-4 to +158 degree F) -20 to 70 degree C (-4 to +158 degree F)
Storage Temperature Range -30 to 85 degree C (-22 to +185 degree F) -30 to 85 degree C (-22 to +185 degree F)
Operating Humidity 0 to 95% relative humidity (noncondensing) 0 to 95% relative humidity (noncondensing)
Operating Environment Resistant to ammonia, methane, nitrogen,hydrogen and hydrocarbons Resistant to ammonia, methane, nitrogen,hydrogen and hydrocarbons
Generator Start Relay 5A, 1/6 hp @ 250 Vac Vac 5A @ 30 Vdc with a 150W maximum load 5A, 1/6 hp @ 250 Vac Vac 5A @ 30 Vdc with a 150W maximum load
K1, K2 Relays
10A, 1-3 hp @ 250 Vac
10A@30 Vdc

10A, 1-3 hp @ 250 Vac
10A@30 Vdc
Applicable Testing UL-recognized component
Meets intent of UL 991 & UL 1008
Meets IEC 1000-4-2, 1000-4-3, 1000-4-4
UL-recognized component
Meets intent of UL 991 & UL 1008
Meets IEC 1000-4-2, 1000-4-3, 1000-4-4
Applicable Testing Continued 1000-4-5, 1000-4-6, 1000-4-11
CISPR 11, Class A
FCC Part 15, Class A
CSS 22.2-178
1000-4-5, 1000-4-6, 1000-4-11
CISPR 11, Class A
FCC Part 15, Class A
CSS 22.2-178
Enclosure Compatibility NEMA 1, NEMA 3R and NEMA 12
UV-resistant ATC-300+ faceplate
NEMA 1, NEMA 3R and NEMA 12
UV-resistant ATC-300+ faceplate

Product Brochures and More Are Ready to Download!

See how ATC-300+ CONTROLLER compares against frequently compared products.

Tools And Expert Help At Every Turn

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

ATC-300+ CONTROLLER

ATC-300+ CONTROLLER

Check out current offers for the ATC-300+ CONTROLLER

View More Offers