DG200 (3 phase)

Gas Generator Sets DG200 (3 phase)

Request A Price Find Dealer

Key Specs

Frequency
60 Hz
60 Hz
Natural Gas Rating
200 ekW
200 ekW
Emissions/Fuel Strategy
U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
U.S. EPA Certified for Stationary Emergency and Non-Emergency Application

Overview

175 ekW Generator Set

The Cat® spark-ignited generator sets for stationary emergency and non-emergency (demand response) applications provide a much cleaner and sustainable solution for your power needs. The ability to run on various types of gaseous fuels, adapting automatic fuel change-over and microgrid compatibility, make these products capable to power a wide range of applications.

Benefits

UP to 790 skVA @30% Voltage Dip

Insulation


 

Certified EPA Stationary Emergency

Complies with emission standards required for local permits
 

Alternator Features Class H Insulation

Highest classification ensures alternator durability
 

Product Specifications for DG200 (3 phase)

Frequency 60 Hz 60 Hz
Natural Gas Rating 200 ekW 200 ekW
Emissions/Fuel Strategy U.S. EPA Certified for Stationary Emergency and Non-Emergency Application U.S. EPA Certified for Stationary Emergency and Non-Emergency Application
Voltage 208-600 208-600
Speed 1800 rpm 1800 rpm
Gas Standby Rating Standby, Demand Response and Prime Standby, Demand Response and Prime
Engine Model V8, 10.3L TCAC V8, 10.3L TCAC
Bore 4.6 in 109.2 mm
Stroke 4.75 in 120.7 mm
Displacement 628.5 in³ 9.1 l
Compression Ratio 9.6:1 9.6:1
Aspiration TCAC TCAC
Fuel System Electronic Electronic
Length 117.5 in 2896 mm
Width 63 in 1397 mm
Height 72 in 1727 mm
Dry Weight - Genset 3924 lb 1464 kg

DG200 (3 phase) Standard Equipment

Control Panel

  • GCCP1.2

DG200 (3 phase) Optional Equipment

Starting/Charging

  • Jacket water heater

Fuel System

  • Gas Regulator

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

See how DG200 (3 phase) compares against frequently compared products.

Media Gallery

DG200 Rear Right View

DG200 Enclosure Rear Right View

DG200 Rear Right View
DG200 Enclosure Rear Right View