DE1000S GC (60 Hz) 1000 ekW Diesel Generator

Diesel Generator Sets DE1000S GC


Key Specs

Maximum Rating
1000 eKW
1000 eKW
Minimum Rating
1000 eKW
1000 eKW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Overview

1000 eKW Diesel Generator Set

Producing reliable power at 1000 ekW, 60 Hz, our DE1000S GC diesel generator set is made to meet your needs in standby applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. This generator set offers a low fuel consumption system.

Benefits

Accepts 100% Block Load

Demonstrated capability to pick up large on-site loads

Full Power up to 50°C Ambient

Provides full power even on hottest days of the year

Conforms to ISO8528-5 G3 Load Acceptance

Maintains voltage and frequency during transient events

Product Specifications for DE1000S GC

Maximum Rating 1000 eKW 1000 eKW
Minimum Rating 1000 eKW 1000 eKW
Emissions/Fuel Strategy Low Fuel Consumption Low Fuel Consumption
Voltage 380 - 480 Volts 380 - 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C32B TA, V-12, 4-Stroke Water-Cooled Diesel C32B TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1958.86 in³ 32.1 l
Compression Ratio 15.0:1 15.0:1
Aspiration TA TA
Fuel System EUI EUI
Governor Type Adem™A4 Adem™A4
Length - Minimum 164.3 in 4175 mm
Length - Maximum 164.3 in 4175 mm
Width - Minimum 73.1 in 1856 mm
Width - Maximum 73.1 in 1856 mm
Height - Minimum 87.3 in 2217.5 mm
Height - Maximum 87.3 in 2217.5 mm
Dry Weight - Genset (minimum) 14669 lb 6654 kg
Dry Weight - Genset (maximum) 14669 lb 6654 kg

DE1000S GC Standard Equipment

Control Panel

  • GCCP1.3

Cooling System

  • Radiator

DE1000S GC Optional Equipment

Control Panels

  • Remote monitoring software

Starting/Charging

  • Jacket water heater

General

  • Single element or dual element air cleaner
  • Circuit breaker panel, based on regional and product configuration

Product Brochures and More Are Ready to Download!

See how DE1000S GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Generator Set Inventory

View your local dealer's inventory to fit your power needs

Learn More

Customize Your Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Media Gallery

DE1000S GC

DE1000S GC

DE1000S GC

DE1000S GC

DE1000S GC
DE1000S GC
DE1000S GC
DE1000S GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE1000S GC

Start DE1000S GC Tour
close

Check out current offers for the DE1000S GC

View More Offers