DE150 GC (50 HZ) C7.1 | 150 kVA Diesel Generator

Diesel Generator Sets DE150 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
150 kVA
150 kVA
Minimum Rating
150 kVA
150 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

150 kW Diesel Generator Set

Producing reliable power of 150 kVA at 50 Hz, our DE150 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 14% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Up to 250 Events Logged

GCCP auto mains control panel provides access to historical alarms and operating indicators

Spare Parts 98% Fulfillment within 24 hours

World's best product support network ensures spare parts are readily available for maintenance and service needs

Product Specifications for DE150 GC (50 Hz)

Maximum Rating 150 kVA 150 kVA
Minimum Rating 150 kVA 150 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model C7.1 I-6, 4-Cycle Diesel C7.1 I-6, 4-Cycle Diesel
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 18.2:1 18.2:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 130.9 in 3325 mm
Width - Maximum 44.6 in 1134 mm
Height - Maximum 65.6 in 1666 mm
Dry Weight - Genset (maximum) 4043 lb 1834 kg

DE150 GC (50 Hz) Standard Equipment

Engine

  • C7.1, Inline 6 cylinder, 4 stroke diesel

Control Panels

  • GCCP 1.1

Enclosure

  • Cat GC enclosure

Governor

  • Mechanical governor

Fuel Storage

  • Single wall 8 hour fuel tank

Alternator

  • A Frame standard alternator

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE150 GC (50 Hz) Optional Equipment

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Auxiliary Supply Voltage

  • 120V

Alternator Requirements

  • Space heater

Genset Control

  • Volt free contacts for common alarm
  • Battery charger
  • Panel mounted audible alarm
  • Volt free contacts for genset running
  • Earth leakage
  • Earth fault
  • Emergency stop with key
  • USB to RS485 Communications device
  • Coolant heater
  • Battery
  • Low coolant level shutdown

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Low fuel level shutdown
  • Low fuel level alarm
  • Single wall tank with containment
  • High fuel level alarm

Circuit breaker

  • 3 Pole Circuit breaker 630A
  • 4 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 400A
  • 4 Pole Circuit breaker 630A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker
  • 3 Pole Circuit breaker 400A

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE150 GC (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

j

DE150GC

DE150GC

DE150GC

j
DE150GC
DE150GC
DE150GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE150 GC (50 Hz)

Start DE150 GC (50 Hz) Tour
close

Check out current offers for the DE150 GC (50 Hz)

View More Offers