3512B (50 HZ) W/ Upgradable Package |1600-1875 kVA Diesel Generator

Diesel Generator Sets 3512B (50 Hz) with Upgradeable Package 1600-1875 kVA

Request A Price Find Dealer

Key Specs

Standby Rating
1875/1750 kVA
1875/1750 kVA
Prime Power Rating
1700/1600 kVA
1700/1600 kVA
Emissions/Fuel Strategy
Low Fuel , Low Emissions
Low Fuel , Low Emissions

Overview

1600 - 1875 kVA Diesel Generator Set

Producing reliable power from 1600 to 1875 kVA at 50 Hz, our 3512B diesel generator sets are made to meet your mission critical, continuous, standby and prime applications. We've designed each to ISO 8528-5 transient response requirements and to accept 100% rated load in one step. Cat® generator sets offer both low fuel consumption and low emission systems.
FAQ
Q. Does this generator comply with ISO 8528 guidelines?
A. Yes, the 3512B, like all Cat generators, is tested in accordance with the load steps outlined in with ISO 8528, Part 5.
Q. Are Cat generators easy to install?
A. Cat generators can be configured with a number of options for ease of installation.
Q .Does Cat' have much experience with electric power generation?
A. Cat has over 80 years experience with on-site and portable power and has shipped millions of generators to customers around the world.
Q. Does Cat offer generators that support my Sustainability goals?
A. Cat offers generators that can run on a number of renewable fuels including HVO, biodiesel, landfill gas, sewage gas and more.
Q. Will this generator be able to provide emergency power on hot summer days?
A. Most Cat 3500 Series generators can operate in ambient temperatures up to 50°C (122°F), reliably providing power when it is needed.

Benefits

- Over 200,000 shipped since 1981, leading the large engine market

- Optimised for 11% Lower Fuel Consumption. Demonstrated savings in operating costs

- Over 4,000,000,000 global operating hours.Proven performance in heavy-duty applications

- Worldwide support with 1,800 dealer branch stores operating in 200 countries. Get extensive post-sale support, including maintenance and repair agreements

Product Specifications for 3512B (50 Hz) with Upgradeable Package 1600-1875 kVA

Standby Rating 1875/1750 kVA 1875/1750 kVA
Prime Power Rating 1700/1600 kVA 1700/1600 kVA
Emissions/Fuel Strategy Low Fuel , Low Emissions Low Fuel , Low Emissions
Voltage 400 to 415 Volts 400 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Mission Critical, Prime, Continuous Standby, Mission Critical, Prime, Continuous
Minimum Rating 1600 kVA 1600 kVA
Maximum Rating 1875 kVA 1875 kVA
Engine Model 3512B TA, V-12, 4-Stroke Water-Cooled Diesel 3512B TA, V-12, 4-Stroke Water-Cooled Diesel
Bore 6.69 in 170 mm
Stroke 7.48 in 190 mm
Stroke - HD 8.46 in 215 mm
Displacement 3161.03 in³ 51.8 l
Displacement - HD 3576 in³ 58.56 l
Compression Ratio 15.5:1 HD 15.5:1 HD
Aspiration TA TA
Fuel System Electronic Unit Injection Electronic Unit Injection
Governor Type ADEM™ A3 ADEM™ A3
Length - Minimum 212.8 in 5404 mm
Length - Maximum 217.1 in 5515 mm
Width - Minimum 90 in 2286 mm
Width - Maximum 90 in 2286 mm
Height - Minimum 94.9 in 2411 mm
Height - Maximum 94.9 in 2411 mm
Dry Weight - Genset (minimum) 25620 lb 11621 kg
Dry Weight - Genset (maximum) 26530 lb 12034 kg

3512B (50 Hz) with Upgradeable Package 1600-1875 kVA Standard Equipment

Control System

  • EMCP 4.2B
  • Emergency stop pushbutton
  • Failure to start (overcrank)
  • High coolant temperature
  • 4 Programmable digital outputs
  • Auto/start/stop control
  • 4 Programmable digital inputs
  • DC volts
  • Engine cycle crank
  • Low coolant level
  • Speed adjust
  • Low oil pressure
  • Communications
  • Frequency (Hz)
  • Warnings/shutdown indicators
  • Engine cool-down timer
  • Operating hours
  • Emergency stop
  • Oil pressure
  • Lamp test
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • Digital indication for:
  • Overspeed
  • Alarm acknowledge
  • RPM
  • 24 Volt DC operation
  • Amps (per phase & average)
  • Coolant temperature
  • Volts (L-L & L-N)

Governing System

  • ADEM III

Cooling System

  • SCAC
  • Coolant drain line with valve
  • Radiator fan and fan drive
  • Fan and belt guards
  • Coolant level sensors
  • Caterpillar extended life coolant

Exhaust System

  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Fuel cooler; not included with packages without radiator
  • Flexible fuel lines
  • Secondary fuel filters.
  • Fuel priming pump

Generator System

  • RFI suppression
  • Min / max exciter
  • 3 phase brushless, Salient pole
  • Caterpillar's digital voltage regulator (CDVR)
  • Class H temperature rise at 40C ambient
  • Random wound
  • Winding temperature detectors
  • Internal excitation (IE)
  • 3 Phase voltage sensing
  • Busbar connections
  • 6 Leads
  • NEMA Class H insulation

Literature

  • Parts book
  • Operation & Maintenance Manual

Lube System

  • Lubricating oil
  • Gear type lube oil pump
  • Fumes disposal
  • Oil drain lines and valve
  • Oil filter, filler and dipstick
  • Integral lube Oil cooler

Mounting System

  • Rails - Engine/generator/radiator mounting

General

  • Flywheel and Flywheel housing-SAE
  • Caterpillar yellow with high gloss black rails & radiator
  • RH service
  • SAE standard rotation

3512B (50 Hz) with Upgradeable Package 1600-1875 kVA Optional Equipment

Air Inlet System

  • Dual element air cleaner
  • Single element filter
  • Heavy duty air cleaner

Exhaust

  • Exhaust mufflers

Generator

  • Internal excitation (IE)
  • Oversize and premium generators
  • Anti-condensation heater
  • Permanent magnet excitation (PMG)

Control System

  • EMCP voltage and current sensing groups
  • CAN2 network equipment
  • Annunciator modules (Local and remote)
  • Customer interface options
  • Load share module options (LV)
  • EMCP 4.3, EMCP 4.4
  • Annunciator network equipment
  • Neutral to ground connection
  • Generator temperature monitoring
  • Remote annunciator module (Low voltage)
  • Local annunciator modules (Low voltage)
  • Cat connect: Ethernet telematics / Satellite telematics / Cell telematics
  • Governors (MUI-Low voltage)

Power Termination

  • Circuit breakers, IEC compliant
  • Circuit breakers, UL listed

Cooling System

  • Installed radiators
  • Coolant
  • Water level switch gauges
  • Cooling system attachments

Mounting

  • IBC isolators
  • Rubber anti-vibration mounts
  • Spring type vibration isolators

Starting/Charging

  • Jacket water heater
  • Oversize batteries
  • Battery chargers
  • Charging alternator
  • Heavy duty starting system
  • Air starting motor with control and silencer

Exhaust System

  • Flexible fittings
  • Mufflers
  • Y Adapters
  • Elbows
  • Flange and exhaust expanders

Factory Support

  • Factory commissioning

Fuel System

  • Secondary fuel filters
  • Primary fuel filter

Generators and Attachments

  • Internally excitation
  • Permanent magnet excitation (PMG)
  • RW
  • 6 Leads
  • Space heater kit
  • 1400 and 1600 Frame
  • Pitch 0.6667
  • Low voltage generators 380, 400, 415 Volts 3 Phase, 1500 rpm
  • Generator conversion kits - PM to IE / IE to PM

General

  • EU Certificate of Conformance (CE)
  • The following options are based on regional and product configuration:
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • UL 2200 package

Instrumentation

  • Pyrometer and thermocouples

Lube System

  • Lube oil in standard sump
  • Standard sump oil pan
  • Lube oil filters
  • Drain GP oil pan
  • Oil level regulator
  • Prelube pump groups

Crankcase System

  • Crankcase protection group
  • Crankcase ventilation system

Mounting System

  • Low efficiency isolators
  • Low efficiency isolators puck
  • Low isolators
  • Spring type vibration isolators

Power Connections

  • Low voltage - Power connection options
  • Electrically operated circuit breakers
  • Low voltage - Package mounted circuit breakers
  • Low voltage - 1400 and 1600 Frame generators

Special Tests / Reports

  • Custom generator TVA report
  • PGS Test report @ 1.0 power factor
  • Generator fuel consumption test
  • Standard generator TVA report
  • PGS Test report @ 0.8 power factor
  • Generator test report
  • Standard engine test charge

Starting / Charging System

  • 20 Amp Battery charger
  • 10 Amp Battery charger
  • Electric starting motors
  • Starter cover
  • Batteries, racks and cables
  • Jacket water heater wiring groups
  • Jacket water heaters
  • 35 Amp Battery charger

Extended Service Coverage

  • Gold - 36,48, 60, 120 month coverage
  • Cat branded commercial power system
  • Silver - 36 ,48, 60, 120 month coverage
  • Platinum - 24, 36, 48, 60, 120 month coverage

See how 3512B (50 Hz) with Upgradeable Package 1600-1875 kVA compares against frequently compared products.

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

3512B Diesel Generator Sets

3512B Diesel Generator Sets

3512B Diesel Generator Sets

3512B Diesel Generator Sets

3512B  Diesel Generator Sets
3512B Diesel Generator Sets
3512B Diesel Generator Sets
3512B Diesel Generator Sets

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3512B (50 Hz) with Upgradeable Package 1600-1875 kVA

Start 3512B (50 Hz) with Upgradeable Package 1600-1875 kVA Tour
close

Check out current offers for the 3512B (50 Hz) with Upgradeable Package 1600-1875 kVA

View More Offers