DE220E0 (50 Hz) | 220 kVA Diesel Generator Set

Diesel Generator Sets C7.1 | DE220E0

Request A Price Find Dealer

Key Specs

Minimum Rating
200 kVA
200 kVA
Maximum Rating
220 kVA
220 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

DE220E0 | 220 kVA Diesel Generator Set

Producing reliable power 220 kVA at 50 Hz, our DE220E0 generator set powerd by C7.1 diesel engine designed to ISO 8528-5 transient response requirements.

Benefits

Suitable for Harsh & Testing environments

Optimised Fuel Consumption

Reliability tested for over 500 Hours

Product Specifications for C7.1 | DE220E0

Minimum Rating 200 kVA 200 kVA
Maximum Rating 220 kVA 220 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 220 to 415 Volts 220 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C7.1 Cat® C7.1
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 16.0:1 16.0:1
Aspiration Turbocharged, Air to Air Aftercooled Turbocharged, Air to Air Aftercooled
Fuel System Inline Inline
Governor Type Electronic Electronic
Length - Maximum 98.4 in 2500 mm
Width - Maximum 52 in 1320 mm
Height - Maximum 64 in 1626 mm
Dry Weight - Genset (maximum) 3816 lb 1731 kg

C7.1 | DE220E0 Standard Equipment

Control panel

  • GCCP Control panel

Alternator and Alternator attachments

  • 12 Leads
  • IP23 Protection
  • Voltage regulator (single phase sensing)
  • Tower panel, IP22, bottom cable entry
  • Segregated low voltage (AC/DC) wiring panel
  • Circuit breaker, IEC, 3 Pole, mounted in tower panel

Governing system

  • Electronic governing system

Cooling system

  • Radiator and cooling fan with guards
  • Coolant drain line with valve
  • Fan drive, battery charging alternator drive
  • Caterpillar extended life coolant

Air inlet system

  • Air cleaner; light duty with disposable element

Exhaust system

  • Stub pipe, gaskets, raincap & SAE exhaust flange
  • Industrial silencer

Fuel system

  • Standard open set fuel tank/base

Lube system

  • Lubricating oil
  • Oil drain line with valve

Mounting system

  • Captive linear vibration isolators
  • Lifting provision and drag points
  • Termination points for coolant and lube oil drain lines

Starting/charging system

  • 12V Battery with rack & cables

General

  • Engine and alternator pre-paint, Caterpillar yellow

C7.1 | DE220E0 Optional Equipment

Control panel

  • GCCP Control panel
  • Earth fault and earth leakage
  • Emergency E-Stop with security key
  • 4 Pole Circuit breaker
  • Voltage and speed adjust potentiometer

Alternator and Alternator Attachments

  • LC Frame alternator
  • LC/M Frame alternator
  • Space heater
  • Permanent magnet excitation (PMG)
  • Automatic voltage regulator
  • Quadrature droop kit

Enclosures

  • Level 1 and Level 2 sound attenuated enclosures
  • Single point lifting frame
  • Rental pack
  • SBOX - CEE form sockets

Alarms and Shutdowns

  • Common alarm
  • Overload shutdown
  • Low coolant level shutdown
  • Low coolant temperature alarm
  • Low fuel level alarm and shutdown
  • High fuel level alarm

Engine

  • Jacket water heater
  • Battery charger

Fuel system

  • Bunded base tank sized for a minimum of 12 hours running with 110% spill protection

Exhaust system

  • Residential silencer 25 dBA

Certification

  • Certificate of Conformance
  • EAC Certification

Extended service coverage

  • 3, 4, 5 and 10 Years

See how C7.1 | DE220E0 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE220E0 Open Rear Right

DE220E0 Open Rear Left

DE220E0 Open Front Right

DE220E0 Open Front Left

Enclosure

Enclosure

DE220E0 Open Rear Right
DE220E0 Open Rear Left
DE220E0 Open Front Right
DE220E0 Open Front Left
Enclosure
Enclosure

360 View
360 View
360 View

Check out current offers for the C7.1 | DE220E0

View More Offers