ATC Contactor-Based Automatic Transfer Switch

ATS ATC Breaker / Contactor ATC Contactor-Based Automatic Transfer Switch

Request A Price Find Dealer

Key Specs

Rating Range
40-3000A
40-3000A
Transfer Type
Open / Closed Transition
Open / Closed Transition
Switch Type
Contactor Based
Contactor Based

Overview


Cat® transfer switches are designed for a variety of standby power applications. They provide flexibility, reliability and value in a compact package. The open and delayed transition contactor-based Automatic Transfer Switch (ATS) provides fully functioning transfer in Applications where a momentary loss of power is acceptable during transfer and retransfers between normal and emergency power supply.
The closed transition contactor-based ATS is designed to Meet application requirements where emergency back up power is required with no momentary loss of power by connecting both sources before the transfer occurs. Closed transition also permits periodic testing of the emergency power source without interrupting power to the loads.

Benefits

ATC-300+ or ATC-900 microprocessor-based controller

provides flexibility, reliability and value

in a compact package

Closed transition

permits periodic testing of the emergency power source without interrupting power to the loads

Product Specifications for ATC Contactor-Based Automatic Transfer Switch

Rating Range 40-3000A 40-3000A
Transfer Type Open / Closed Transition Open / Closed Transition
Switch Type Contactor Based Contactor Based
Control Power Wall Mount 40-600A 2 or 3 Pole
Floor Standing 600A 4 Pole & 800-1200A 2, 3, or 4 Pole
Wall Mount 40-600A 2 or 3 Pole
Floor Standing 600A 4 Pole & 800-1200A 2, 3, or 4 Pole
Two-Position Contactors Two-position contactors 40-400A Two-position contactors 40-400A
Three-Position Contactors Three-position contactors 40-1200A Three-position contactors 40-1200A
System Voltage Application Up to 600 Vac, 50/60 Hz Up to 600 Vac, 50/60 Hz
Applicable Testing UL 1008 listed, CSA C22.2 No. 178 certified, IBC 2006, CBC 2007 and OSHPD UL 1008 listed, CSA C22.2 No. 178 certified, IBC 2006, CBC 2007 and OSHPD

ATC Contactor-Based Automatic Transfer Switch Standard Equipment

Contact Composition

  • Caterpillar utilizes silver composition contacts designed to meet the stringent requirements of UL 1008. All contactors are designed so that the contacts can be visually inspected without major disassembly and are protected by arcing contacts.

Controls and Wiring

  • All controls relays and industrial grade relays are totally encapsulated to minimize exposure to dust and dirt. Lugs are 90º rated and all control wire is #16 AWG, type XLPE with a 125º temperature rating.

Enclosure

  • Durable powder-coated steel NEMA 1, 3R or 12 enclosures with three door hinges to ensure proper support of the door and door mounted devices. The hinges have removable hinge pins to facilitate door removal for easy wall mounting or service and are supplied with pad-lockable latches.

ATC Contactor-Based Automatic Transfer Switch Optional Equipment

Available Options

  • 2- or 4-position test switch
  • Controller availability: ATC-100, ATC-300+,and ATC-800
  • Delayed transition or closed transition
  • Multi-meter options available
  • Surge suppression
  • Space heaters
  • Field selectable, multi ratio, control voltage transformer 50/60 Hz
  • Selectable automatic or non-automatic operation
  • Remote communications
  • Load shed from emergency

Optional Delayed Transition includes:

  • Pre-transfer signal with 1 N.O. and 1 N.C. contacts
  • Time delay neutral

Product Brochures and More Are Ready to Download!

See how ATC Contactor-Based Automatic Transfer Switch compares against frequently compared products.

Tools And Expert Help At Every Turn

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

ATC Contactor-Based Automatic Transfer Switch

ATC Contactor-Based Automatic Transfer Switch

Check out current offers for the ATC Contactor-Based Automatic Transfer Switch

View More Offers