CG132B-12 600 kW

Gas Generator Sets CG132B-12

Request A Price Find Dealer

Key Specs

Continuous Rating
600 kW @1.0pf
600 kW @1.0pf
Fuel Type
Natural Gas, Biogas, Hydrogen Blend (up to 25%)
Natural Gas, Biogas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency
43.3% / 42.4%
43.3% / 42.4%

Overview

CG132B-12 600 KW

The Cat CG132B family of gas engines are perfectly tailored to the challenges of the power plant in an age of global value chains.

Benefits

Up to 25% hydrogen blended fuel option

Enables operation of up to 25% hydrogen blend (by volume) with pipeline natural gas fuel.

Digital Plant Control

Total Plant and Energy Management System (TPEM) gives you comprehensive and flexible digital control of your generator set�s efficiency and performance helping to reduce planning and installation costs.

Robust

Improved oil management with optimized cylinder and turbo chargers set new standards in terms of durability and reliability.

Product Specifications for CG132B-12

Continuous Rating 600 kW @1.0pf 600 kW @1.0pf
Fuel Type Natural Gas, Biogas, Hydrogen Blend (up to 25%) Natural Gas, Biogas, Hydrogen Blend (up to 25%)
Maximum Electrical Efficiency 43.3% / 42.4% 43.3% / 42.4%
Maximum Standby Rating 600 kW 600 kW
Frequency 50 / 60 Hz 50 / 60 Hz
RPM 1500 / 1800 rpm 1500 / 1800 rpm
Engine Model CG132 CG132
Displacement 1604.9 in³ 26.3 l
Aspiration TA TA
Bore 5.2 in 132 mm
Stroke 6.3 in 160 mm
Length 151 in 3830 mm
Width 70 in 1780 mm
Height 85 in 2150 mm
Dry Weight - Genset 15432 lb 7000 kg

CG132B-12 Standard Equipment

Air Inlet

  • One-element single-stage air cleaner with enclosure and sevice indicator
  • Turbocharger with a water-cooled bearing case for all cylinder

Control Panels

  • TPEM (Total Plant & Energy Management System)

Cooling

  • ANSI/DN customer flange connections for JW inlet and outlet
  • flange connections for JW inlet and outlet
  • Jacket water and SCAC thermostats
  • Electrical jacket water and aftercooler coolant pump

Exhaust

  • Exhaust waste gate for the CG132B-16
  • Closed crankcase ventilation system
  • PEARL/Low resistence exhaust system

Fuel system

  • Independently controlled cylinder monitoring and ignition system
  • Electronic fuel metering valve
  • Pre-chamber spark plugs

Generator

  • Reactive droop
  • grid code generator
  • closed-coupled generator result in no torque transmission to the base frame
  • Busbar connections
  • Winding temperature detectors
  • Anti-condensation space heater
  • 3-phase sensing and KVAR/PF control

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG132B-12 Optional Equipment

Air Inlet

  • Mounting stand
  • Air cleaner with precleaner

Cooling

  • CHP skid

Grid Code Compliance

  • 50Hz: Germany, Belgium, Great Britain, Italy, Poland, and Netherlands

See how CG132B-12 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

CG132-12 Gas Generator Sets

CG132-12  Gas Generator Sets

Efficiency at a New Level from Caterpillar | Cat® CG132B Gas Generator Set

Efficiency at a New Level from Caterpillar | Cat® CG132B Gas Generator Set

Check out current offers for the CG132B-12

View More Offers