DE110 GC (60 HZ) C4.4 | 100 kW Diesel Generator

Diesel Generator Sets DE110 GC (60 Hz)


Key Specs

Maximum Rating
100 ekW
100 ekW
Minimum Rating
100 ekW
100 ekW
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

100 ekW Diesel Generator Set

Producing reliable power of 100 ekW at 60 Hz, our DE110 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Up to 250 Events Logged

GCCP auto mains control panel provides access to historical alarms and operating indicators

Reduction up to 12% In Parasitic Loads

Smart timer switch/control for battery charger & coolant heater options reduces use of grid power

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Product Specifications for DE110 GC (60 Hz)

Maximum Rating 100 ekW 100 ekW
Minimum Rating 100 ekW 100 ekW
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 220 to 480 Volts 220 to 480 Volts
Frequency 60 Hz 60 Hz
Speed 1800 rpm 1800 rpm
Duty Cycle Standby Standby
Engine Model C4.4, In-line 4, 4-cycle diesel C4.4, In-line 4, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in 4.4 l
Compression Ratio 18.23:1 18.23:1
Aspiration Turbocharged Air To Air Charge Cooled Turbocharged Air To Air Charge Cooled
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 108.1 in 2745 mm
Width - Maximum 39.3 in 999 mm
Height - Maximum 58.1 in 1476 mm
Dry Weight - Genset (maximum) 2932 lb 1330 kg

DE110 GC (60 Hz) Standard Equipment

Engine

  • C4.4, Inline 4 cylinder, 4 stroke diesel

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Genset Control

  • GCCP 1.1

Governor

  • Mechanical governor

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE110 GC (60 Hz) Optional Equipment

Certification

  • Australia, CIS, Gulf Certification
  • Certificate of Conformance 13

Auxiliary Supply Voltage

  • 120V

Alternator Requirements

  • Space heater

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Low fuel level shutdown
  • Single wall tank with containment
  • Low fuel level alarm
  • High fuel level alarm

Genset Control

  • Volt free contacts for genset running
  • Emergency stop with key
  • Battery charger
  • Earth fault
  • USB to RS485 Communications device
  • Panel mounted audible alarm
  • Earth leakage
  • Volt free contacts for common alarm
  • USB to RS485 Communications device
  • Coolant heater
  • Battery
  • Low coolant level shutdown
  • Standby Pack (Smart Jacket water heater, Battery charger)

Circuit breaker

  • 3 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 200A
  • 3 Pole Circuit breaker 250A
  • 4 Pole Circuit breaker 160A
  • 4 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 400A
  • 4 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 250A
  • Circuit breaker padlock
  • 4 Pole Circuit breaker 400A
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8PF

Product Brochures and More Are Ready to Download!

See how DE110 GC (60 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Generator Set Inventory

View your local dealer's inventory to fit your power needs

Learn More

Customize Your Generator Set

Build and customize your own generator set to perfectly fit your needs.

Learn More

Media Gallery

DE110GC

DE110GC

DE110GC

DE110GC

DE110GC

DE110GC

DE110GC
DE110GC
DE110GC
DE110GC
DE110GC
DE110GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE110 GC (60 Hz)

Start DE110 GC (60 Hz) Tour
close

Check out current offers for the DE110 GC (60 Hz)

View More Offers