DE169AE0 (50 Hz) | 149.0 kVA Diesel Generator

Diesel Generator Sets C7.1 | DE169AE0

Request A Price Find Dealer

Key Specs

Maximum Rating
149 kVA
149 kVA
Minimum Rating
135 kVA
135 kVA
Emissions/Fuel Strategy
Non-Certified Emissions
Non-Certified Emissions

Overview

DE169AE0 | 149 kVA Diesel Generator Set

Caterpillar generator sets provides reliable energy solutions for every business, every need. Cat generators can be installed as the prime power source or standby service.

Product Specifications for C7.1 | DE169AE0

Maximum Rating 149 kVA 149 kVA
Minimum Rating 135 kVA 135 kVA
Emissions/Fuel Strategy Non-Certified Emissions Non-Certified Emissions
Voltage 220 to 380 Volts 220 to 380 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model Cat® C7.1 Cat® C7.1
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7 l
Compression Ratio 18.2:1 18.2:1
Aspiration Turbocharged Turbocharged
Fuel System Direct Injection Direct Injection
Governor Type Mechanical Mechanical
Length - Maximum 96.5 in 2450 mm
Width - Maximum 1010 mm 39.8 in
Height - Maximum 60.8 in 1544 mm
Dry Weight - Genset (maximum) 3135 lb 1422 kg

C7.1 | DE169AE0 Standard Equipment

Engine

  • C7.1, Inline 4 Cylinder, 4 Stroke Diesel

Control panel

  • EMCP 4.1 Control panel

Governing system

  • Mechanical governor

Alternator

  • GTA Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Enclosure

  • Modular easy access acoustic enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

Product Brochures and More Are Ready to Download!

See how C7.1 | DE169AE0 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE169AE0

DE169AE0

DE169AE0

DE169AE0

Enclosure

Enclosure

Enclosure

Enclosure

DE169AE0
DE169AE0
DE169AE0
DE169AE0
Enclosure
Enclosure
Enclosure
Enclosure

360 View
360 View

Check out current offers for the C7.1 | DE169AE0

View More Offers