Cat Switchgear

Switchgear and Paralleling Controls Cat Switchgear

Request A Price Find Dealer

Key Specs

Configuration
IP4X
IP4X
Operating Temperature
35 °C / 40 °C @ 1 hr, option for 0…50 °C (32…122 °F)
35 °C / 40 °C @ 1 hr, option for 0…50 °C (32…122 °F)
Standard Widths
600 mm for ABB Emax2 E2 1600 - 2500A. 750 mm for ABB Emax2 E4 3200 - 4000A. 1200 mm for ABB Emax2 E6 4000 - 6300A.
600 mm for ABB Emax2 E2 1600 - 2500A. 750 mm for ABB Emax2 E4 3200 - 4000A. 1200 mm for ABB Emax2 E6 4000 - 6300A.

Overview

Cat Paralleling Switchgear is the perfect complement for the control and distribution of your emergency power. Modular and Customizable, our gen switchgear can be designed with protection and control architecture.

Benefits

Up To 25% Footprint Savings

Utilizing Unique Systems Level architecture designs

Voltage Ratings up to 37.5 kW

Indoor, outdoor & arc resistant gen switchgear designs

Control and Information at your fingertips

Systemwide data integration, graphical representation and available connection to site BMS systems for access to all emergency power system status and alarms.

Product Specifications for Cat Switchgear

Configuration IP4X IP4X
Operating Temperature 35 °C / 40 °C @ 1 hr, option for 0…50 °C (32…122 °F) 35 °C / 40 °C @ 1 hr, option for 0…50 °C (32…122 °F)
Standard Widths 600 mm for ABB Emax2 E2 1600 - 2500A. 750 mm for ABB Emax2 E4 3200 - 4000A. 1200 mm for ABB Emax2 E6 4000 - 6300A. 600 mm for ABB Emax2 E2 1600 - 2500A. 750 mm for ABB Emax2 E4 3200 - 4000A. 1200 mm for ABB Emax2 E6 4000 - 6300A.
Standard Heights Heights include 100mm plinth with fork lift pockets, 1900 mm up to 3200A, 2200 mm for 400,2200 mm for PLC and control cabinets. Option for single point lifting on 4 corners with M10 swivel eyes. Standard sizes for shipping Heights include 100mm plinth with fork lift pockets, 1900 mm up to 3200A, 2200 mm for 400,2200 mm for PLC and control cabinets. Option for single point lifting on 4 corners with M10 swivel eyes. Standard sizes for shipping
Standard Depths 300, 450 & 750mm for controls and PLC cabinets. 900mm for fixed breakers. 1050mm for withdrawable breakers 300, 450 & 750mm for controls and PLC cabinets. 900mm for fixed breakers. 1050mm for withdrawable breakers
Technical Summary Modular system enables any configuration Distribution Boards, Motor Control Centers & PLC Control cabinets. Accommodates fixed or withdrawable breakers. Modular system enables any configuration Distribution Boards, Motor Control Centers & PLC Control cabinets. Accommodates fixed or withdrawable breakers.
Application LV 380…480 VAC, 50 Hz, 3-Phase. LV 380…480 VAC, 50 Hz, 3-Phase.
Modes of Operation Switchgear integration options for multi generator and utility synchronising, load sharing, Peak Lopping/Shaving, AMF, Changeover, Load bank connection, Protection relay etc. Switchgear integration options for multi generator and utility synchronising, load sharing, Peak Lopping/Shaving, AMF, Changeover, Load bank connection, Protection relay etc.

Product Brochures and More Are Ready to Download!

See how Cat Switchgear compares against frequently compared products.

Tools And Expert Help At Every Turn

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Media Gallery

Cat Switchgear

Cat Switchgear

Check out current offers for the Cat Switchgear

View More Offers