DE65 GC (50 Hz) C3.3 | 65 kVA Diesel Generator

Diesel Generator Sets DE65 GC (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
65 kVA
65 kVA
Minimum Rating
65 kVA
65 kVA
Emissions/Fuel Strategy
Non Regulated
Non Regulated

Overview

65 kVA Diesel Generator Set

Producing 65 kVA of reliable power at 50 Hz, our DE65 GC diesel generator set is designed to meet ISO 8528-5 transient response requirements.

Benefits

Saves up to 16% Installed Space

Requires less space for installation; leaves more room for your on-going operations

Logs Up to 250 Events

GCCP auto mains control panel provides alarm and operating indicator history

One piece roof, sloped 1° Prevents water accumulation

Enclosure designed to be waterproof for reliability and durability

Product Specifications for DE65 GC (50 Hz)

Maximum Rating 65 kVA 65 kVA
Minimum Rating 65 kVA 65 kVA
Emissions/Fuel Strategy Non Regulated Non Regulated
Voltage 380 to 415 Volts 380 to 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby Standby
Engine Model Cat® C3.3, In-line 3, 4-cycle diesel Cat® C3.3, In-line 3, 4-cycle diesel
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 201.4 in³ 3.3 l
Compression Ratio 17.25:1 17.25:1
Aspiration Turbocharged Turbocharged
Fuel System Inline Inline
Governor Type Mechanical Mechanical
Length - Maximum 89.7 in 2278 mm
Width - Maximum 35.4 in 900 mm
Height - Maximum 52 in 1322 mm
Dry Weight - Genset (maximum) 2273 lb 1031 kg

DE65 GC (50 Hz) Standard Equipment

Engine

  • C3.3, Inline 3 cylinder, 4 stroke diesel

Genset Control

  • GCCP 1.1

Governor

  • Mechanical governor

Alternator

  • A Frame standard alternator

Fuel Storage

  • Single wall 8 hour fuel tank

Enclosure

  • Cat GC enclosure

Air, Cooling & Exhaust

  • Enclosure silencer

General

  • Engine and alternator pre-paint, Caterpillar yellow

DE65 GC (50 Hz) Optional Equipment

Certification

  • Certificate of Conformance
  • Australia, CIS, Gulf Certification

Alternator Requirements

  • Space heater

Auxiliary Supply Voltage

  • 120V

Fuel Storage

  • Dual wall 8 hour fuel tank
  • Single wall tank with containment
  • Low fuel level alarm
  • Low fuel level shutdown
  • High fuel level alarm

Genset Control

  • Battery charger
  • Volt free contacts for common alarm
  • Volt free contacts for genset running
  • Panel mounted audible alarm
  • Earth fault
  • Earth leakage
  • USB to RS485 Communications device
  • Emergency stop with key
  • Battery
  • Standby Pack (Smart Jacket water heater, Battery charger)
  • Coolant heater
  • Low coolant level shutdown

Circuit breaker

  • 3 Pole Circuit breaker 63A
  • 3 Pole Circuit breaker 80A
  • 3 Pole Circuit breaker 100A
  • 3 Pole Circuit breaker 125A
  • 3 Pole Circuit breaker 160A
  • 3 Pole Circuit breaker 200A
  • 4 Pole Circuit breaker 80A
  • 4 Pole Circuit breaker 63A
  • 4 Pole Circuit breaker 100A
  • 4 Pole Circuit breaker 125A
  • 4 Pole Circuit breaker 160A
  • 4 Pole Circuit breaker 200A
  • Circuit breaker padlock
  • Neutral earth link
  • Overload via alarm switch on breaker

Testing & Packaging

  • PGS Test report @ 1.0 power factor
  • PGS Test report @ 0.8 power factor

Product Brochures and More Are Ready to Download!

See how DE65 GC (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Service Agreement (Cat® CVA & LTSA)

Experience hassle-free ownership and predictable expenses with flexible Customer Value Agreements, which include Long-Term Service Agreements.

Learn More

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefits from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Media Gallery

DE65GC

DE65GC

DE65GC

DE65GC

DE65GC
DE65GC
DE65GC
DE65GC

360 View

Take the interactive virtual product tour to explore the great features and benefits of the DE65 GC (50 Hz)

Start DE65 GC (50 Hz) Tour
close

Check out current offers for the DE65 GC (50 Hz)

View More Offers